Current Limits

Protecting the motor from over current mode Used In: Application that needs over-current motor protection Any Torque limitation application Description Elmo’s servo drives protect the motor from over-current, using two-stage…

Stepper motor control

…speeds and a simple, rugged construction that operates in almost any environment. Elmo’s intelligent servo drives allow you to control a: 2 or 3 phase stepper motor 2 or 3…

‘R’ Type Current Limits

Provides 1.5 time higher continues current than traditional driver Used In: High power/torque/force applications Applications with heat dissipation limit Extreme environment application Description Elmo’s unique “R” type servo drives design…

Simplicity in Feedback Configuration

Simple and flexible assignment of motor feedbacks Used In: System feedbacks configuration Motor sensor configuration External sensor configuration Description Elmo uses a unique ‘socket’ concept to make the assignment of…

Dual Loop Options

…is often used to improve control over the handled load. A dual loop system generally provides better performance than conventional single loop control srtructures. Elmo’s dual loop implementation draws input…

Emulation – Port C

…drives Description Elmo drives can emulate any feedback (socket) to the following signal formats: A/B Quadrature. There are two output waves (A and B), generated 90 degrees out of phase…

Digital Halls

…which divide a complete electrical cycle into 6 regions of 60° each: Elmo drives support single-ended input for Hall signals, and also provide an automatic procedure to correlate between each…

Integrated Drives and Motors

Perfectly Integrated Combined Servo Drives and Motors In addition to the high standards of Elmo servo drives and servo motors, Elmo provides the perfected harmony between servo drive and motor,…

Register

ELMO Motion Control (ELMO MC). Please note that you can unsubscribe at any time by contacting privacy@elmomc.com. * *When you do not grant consent, we will not be able to…