ExtrIQ製品は、過酷な環境条件を満たすように設計、製造、試験されています。ExtrIQの耐久性は、最も厳しい環境、EMC、安全規格に準拠し、従来の耐久性規格や上級耐久性規格を上回ることが確認されています。
周囲温度範囲
Non-operating conditions: | -50 °C to +100 °C (-58 °F to 212 °F) |
Operation Condition: | -40°C to +70°C. |
熱衝撃
Non-operating conditions: | -40 °C to +70 °C within 3 min |
---|
高度
Non-Operating Condition: | Unlimited. |
Operation Condition: | -400 m to 12,000 m (-1312 to 39370 feet) |
相対湿度
Non-Operating Condition: | up to 95% relative humidity non-condensing at 35°C |
Operation Condition: | up to 95% relative humidity non-condensing at 25°C up to 90% relative humidity non-condensing at 42°C |
振動
Operation Condition: | 20 Hz –2000 Hz, 14.6 grms |
---|
機械的衝撃
Non-Operating Condition: | ±40g | Half sine, 11 msec., 3 per direction (overall 18) |
Operation Condition: | ±20g | Half sine, 11 msec., 3 per direction (overall 18) |