Platinum ファミリー 環境条件
Platinum ファミリー
Feature | Details |
---|---|
Operating ambient temperature according to IEC60068-2-2 | 0 °C to 55 °C (32 °F to 131 °F) Remark: Functional Safety is applicable to the above operating temperature. In some products, power derating is required to operate above 50°C. Refer to the specific installation guide. |
Storage temperature | -40 °C to +85 °C ( -40 °F to +185 °F) |
Maximum non-condensing humidity according to IEC60068-2-78 | 95% |
Maximum Operating Altitude | 2,000 m (6562 feet) It should be noted that servo drives capable of higher operating altitudes are available on request. |
Mechanical Shock according to IEC60068-2-27 | 15g / 11ms Half Sine |
Vibration according to IEC60068-2-6 | 5 Hz ≤ f ≤ 10 Hz: ±10mm 10 Hz ≤ f ≤ 57 Hz: 4G 57 Hz ≤ f ≤ 500 Hz:5G |
Platinum ExtrIQシリーズ
Feature | Operation Conditions | Range |
---|---|---|
Ambient Temperature Range | Operating conditions | -40 °C to +70 °C (-40 °F to 158 °F) |
Temperature Shock | Non-operating conditions | -40 °C to +70 °C (-40 °F to 158 °F) within 3 min |
Altitude | Non-operating conditions | Unlimited |
Operating conditions | -400 m to 12,000 m (-1312 to 39370 feet) | |
Maximum Humidity | Non-operating conditions | Up to 95% relative humidity non-condensing at 35 °C (95 °F) |
Operating conditions | Up to 95% relative humidity non-condensing at 25 °C (77 °F), up to 90% relative humidity non condensing at 42 °C (108 °F) | |
Vibration | Operating conditions | 20 Hz to 2,000 Hz, 14.6 g |
Platinum ExtrIQ機能安全シリーズ
Feature | Details |
---|---|
Operating ambient temperature according to IEC60068-2-2 | -40 °C to 55 °C (32 °F to 131 °F) Remark: Functional Safety is applicable to the above operating temperature. In some products, power derating is required to operate above 50°C. Refer to the specific installation guide. |
Storage temperature | -40 °C to +85 °C ( -40 °F to +185 °F) |
Maximum non-condensing humidity according to IEC60068-2-78 | 95% |
Maximum Operating Altitude | 2,000 m (6562 feet) It should be noted that servo drives capable of higher operating altitudes are available on request. |
Mechanical Shock according to IEC60068-2-27 | 15g / 11ms Half Sine |
Vibration according to IEC60068-2-6 | 5 Hz ≤ f ≤ 10 Hz: ±10mm 10 Hz ≤ f ≤ 57 Hz: 4G 57 Hz ≤ f ≤ 500 Hz:5G |