Platinum サーボドライブ 規格への適合

Platinum Family 環境条件

プラチナライン

FeatureDetails
Operating ambient temperature
according to IEC60068-2-2

0 °C to 55 °C (32 °F to 131 °F)
Remark:
Functional Safety is applicable to the above operating temperature.
In some products, power derating is required to operate above 50°C.
Refer to the specific installation guide.
Storage temperature-40 °C to +85 °C ( -40 °F to +185 °F)
Maximum non-condensing humidity
according to IEC60068-2-78
95%
Maximum Operating Altitude2,000 m (6562 feet)
It should be noted that servo drives capable of higher operating altitudes
are available on request.
Mechanical Shock
according to IEC60068-2-27
15g / 11ms Half Sine
Vibration
according to IEC60068-2-6
5 Hz ≤ f ≤ 10 Hz: ±10mm
10 Hz ≤ f ≤ 57 Hz: 4G
57 Hz ≤ f ≤ 500 Hz:5G

Platinum ExtrIQシリーズ

FeatureOperation ConditionsRange
Ambient Temperature Range

Operating conditions-40 °C to +70 °C (-40 °F to 158 °F)
Temperature ShockNon-operating conditions-40 °C to +70 °C (-40 °F to 158 °F)
within 3 min
AltitudeNon-operating conditionsUnlimited
Operating conditions-400 m to 12,000 m (-1312 to 39370 feet)
Maximum HumidityNon-operating conditionsUp to 95% relative humidity
non-condensing at 35 °C (95 °F)
Operating conditionsUp to 95% relative humidity non-condensing
at 25 °C (77 °F), up to 90% relative humidity
non condensing at 42 °C (108 °F)
VibrationOperating conditions20 Hz to 2,000 Hz, 14.6 g

Platinum ExtrIQ機能安全シリーズ

FeatureDetails
Operating ambient temperature
according to IEC60068-2-2

-40 °C to 55 °C (32 °F to 131 °F)
Remark:
Functional Safety is applicable to the above operating temperature.
In some products, power derating is required to operate above 50°C.
Refer to the specific installation guide.
Storage temperature-40 °C to +85 °C ( -40 °F to +185 °F)
Maximum non-condensing humidity
according to IEC60068-2-78
95%
Maximum Operating Altitude2,000 m (6562 feet)
It should be noted that servo drives capable of higher operating altitudes
are available on request.
Mechanical Shock
according to IEC60068-2-27
15g / 11ms Half Sine
Vibration
according to IEC60068-2-6
5 Hz ≤ f ≤ 10 Hz: ±10mm
10 Hz ≤ f ≤ 57 Hz: 4G
57 Hz ≤ f ≤ 500 Hz:5G