製品ナビゲーター
製品を選択
連絡先
1.Elmo のPlatinumラインとGoldラインの具体的な機能を確認し、お客様の要件に最も適合するのはどちらかをご理解ください。
2.Elmo 製品のコーナーで、お客様のニーズに合った製品をお探しください。
3.前回の調査結果(製品ライン/製品タイプ)に基づいて、以下のウィザードのいずれかを開始します。
4.プロセスが完了すると、明確にされた部品番号の見積もりを依頼できるようになります。
ご質問やご不明な点がございましたら、こちらからお問い合わせください。
◎ S - CAN (not available at this time), USB, RS-232
Safty Inputs: 24V, 2 SIL3 inputs +2, STO Hardware
Q Suffix
Dual Use:
Q - Not subjected to export control according to ECCN-3A225 (US) or 428/2009 - 3A225 (EU Dual Use) Commutation frequency limited to 599Hz
Blank - Standard. No Commutation frequency limitation
おっと!フォームが見つかりません。
Encoder Options For Safety Capability O:
E – Port A: Standard, Incremental, Endat2.2 BISS, SSI, Safe Endat2.2, Safe BISSPort B: Standard Incremental, SINCOSPort C: Standard (4-Wire) Incremental, all regular ABS Encoder, Safe Endat2.2, Safe BISSR – Standard Port A & C, Port B: Incremental, Resolver
E – Port A: Standard,
Incremental, Endat2.2 BISS, SSI, Safe Endat2.2, Safe BISSPort B: Standard Incremental, SINCOSPort C: Standard (4-Wire) Incremental, all regular ABS Encoder, Safe Endat2.2, Safe BISS
Incremental, Endat2.2 BISS, SSI, Safe Endat2.2, Safe BISS
Port B: Standard Incremental, SINCOS
Port C: Standard (4-Wire) Incremental, all regular ABS Encoder, Safe Endat2.2, Safe BISS
R – Standard Port A & C, Port B: Incremental, Resolver
Encoder Options For Safety Capability S:
Encoder Options For Safety Capability F:
Encoder Options for Safety Capability F Only:
H - Standard Port A & B, Port C: 2-Wire Safe Endat3 1 - Standard Port A & B, Port C: 4-Wire Acuro 2 - Standard Port A & B, Port C: 4-Wire SCS 3 - Standard Port A & B, Port C: 2-Wire SCS 4 - Standard Port A & B, Port C: 2-Wire DSL
Port A:
Port B:
Without Heatsink
With Heatsink
Encoder Options For Safety Capability F, S, and O:
H – Standard Port A & B, Port C: 2-Wire Safe Endat3 1 – Standard Port A & B, Port C: 4-Wire Acuro 2 – Standard Port A & B, Port C: 4-Wire SCS 3 – Standard Port A & B, Port C: 2-Wire SCS 4 – Standard Port A & B, Port C: 2-Wire DSL
◎ S - CAN (not available at this time), USB, RS-232)
E – Port A: Standard, Incremental, Endat2.2 BISS, SSIPort B: Standard Incremental, SINCOSPort C: Standard (4-Wire) Incremental, all regular ABS Encoder:SSIEndat2.2BISSSanyo DenkiNRZ (Panasonic, Tamagawa, Mitsubishi)R – Standard Port A & C, Port B: Incremental, Resolver
Incremental, Endat2.2 BISS, SSIPort B: Standard Incremental, SINCOSPort C: Standard (4-Wire) Incremental, all regular ABS Encoder:SSIEndat2.2BISSSanyo DenkiNRZ (Panasonic, Tamagawa, Mitsubishi)
Incremental, Endat2.2 BISS, SSI
Port C: Standard (4-Wire) Incremental, all regular ABS Encoder:
E – Port A: Standard, Incremental, Endat2.2 BISS, SSI, Safe Endat2.2, Safe BISSPort B: Standard Incremental, SINCOSPort C: Standard (4-Wire) Incremental, Safe Endat2.2, Safe BISS, all regular ABS Encoder:SSIEndat2.2BISSSanyo DenkiNRZ (Panasonic, Tamagawa, Mitsubishi)R – Standard Port A & C, Port B: Incremental, Resolver
Incremental, Endat2.2 BISS, SSI, Safe Endat2.2, Safe BISSPort B: Standard Incremental, SINCOSPort C: Standard (4-Wire) Incremental, Safe Endat2.2, Safe BISS, all regular ABS Encoder:SSIEndat2.2BISSSanyo DenkiNRZ (Panasonic, Tamagawa, Mitsubishi)
Port C: Standard (4-Wire) Incremental, Safe Endat2.2, Safe BISS, all regular ABS Encoder:
◎ S - CAN (available within the near future) USB
STO HW and FSOE certification is schedules for 2Q20. at this time the PQUA is available without the Hardware STO certifications
This option is available only at the M-Module option, PQUA-M Remove from the "S" option
E – Port A: Standard, Incremental, Endat2.2 BISS, SSI, Safe Endat2.2, Safe BISSPort B: Standard Incremental, SINCOSPort C: Standard (4-Wire) Incremental, all regular ABS Encoder, Safe Endat2.2, Safe BISSR – Standard Port A & C, Port B: Resolver
R – Standard Port A & C, Port B: Resolver
R current rating: The robust thermal design and the very high efficiency allow delivering continuously very high current limited only by the temperature of the heatsink (usually similar currents duration is limited < 3 Sec).
E – Port A: Standard
R – Standard Port A & C
TWI assembled on external heatsink for ease top screws mounting and heat dissipation
H=Control Supply Voltage (VL) 11V-95V, GTWI assembled on external Heat Sink (Recommended for new designs)
S=Control Supply Voltage (VL) 11V-95V (Recommended for new designs)
By submitting this form, you confirm that you have reviewed and agree with our Terms of use and Privacy Policy (as may be in effect occasionally)