AC コンパクトサーボドライブ
1-9A/230VAC

説明

最小パワーのサーボドライブコントローラ

DC、ロータリー、リニア、ブラシまたはブラシレスモーター用のAC電源式

最大1.9kWの連続パワーをコンパクトな12オンス(350グラム)のケースに圧縮

バスーンは、DCブラシ、ブラシレス・モーター、リニア・モーター用のインテリジェント・デジタル・サーボ・ドライブ・シリーズです。このサーボ・ドライブは、最大6アンペアの連続電流をサポートします。高密度により、連続出力1900W、ピーク出力3800Wを実現します。エルモのSimplIQモーション制御技術に基づくバスーンは、位置、速度、電流モードで動作可能で、幅広いフィードバックとI/Oオプションを備えています。エルモのComposerソフトウェアにより、ドライブのセットアップ、設定、チューニング、解析、プログラミングが簡単に行えます。ドライブはAC電源で動作します。Bassoonのコンパクトな筐体は、効率的でコスト削減を可能にします。

Feature

Units
1/230
3/230
5/230
6/230
9/230
6/230-18P

Minimum
supply voltage

VAC
30

Nominal
supply voltage

VAC
230

Maximum
supply voltage

VAC
270

Maximum
continuous power output

W
320
1050
1600
1900
2900
1900

Efficiency at rated power
(at nominal conditions)

%
>97

Auxiliary supply voltage

VDC
24 ± 20%

Auxiliary power supply

VA
8

Amplitude sinusoidal
/DC continuous current

A
1
3. 3
5
6
9
6

Sinusoidal continuous
RMS current limit (Ic)

A
0.7
2.3
3.5
4.2
6.4
4.2

Peak current limit

A
2 x Ic
3 x Ic

Supplied with
heat sink

No
#2 (fins)
#4 (fins and fan)

Built-in shunt
(peak power)

W
400

Weight

g (oz)
350 g (12.35)
490 g (17.28)
505 g (17.81)

Dimensions

mm (in)
105 x 44 x 76

(4.13" x 1.73" x 3")
105 x 56 x 76

(4.13" x 2.20" x 3")
105 x 66.5 x 76

(4.13" x 2.60" x 3")

Digital in/Digital
out/Analog in

6/2/1

Mounting method

Wall mount (Bookshelf) or DIN rail
バスーン カタログ番号と構成