説明

DCホイッスルデジタルサーボドライブ
超小型パネルマウント駆動
DCホイッスルは、ホイッスルの超コンパクトなOEMパネルマウントバージョンです。
このインテリジェントなデジタル・サーボ・ドライブは、DCブラシモーター、ブラシレスモーター、リニアモーター、ボイスコイル用に設計されています。重量はわずか273 gで、最大20 Aの連続電流をサポートします。高密度により、ピーク電力3.3 kW、連続電力1.6 kWを実現します。エルモの SimplIQ モーション・コントロール技術に基づき、DCホイッスルは位置、速度、電流モードで動作可能で、幅広いフィードバックとI/Oオプションを提供します。エルモのComposerソフトウェアにより、ドライブのセットアップ、設定、チューニング、解析、プログラミングを簡単に行うことができます。ドライブはDC電源で動作します。
Feature | Units | 1/60 | 2.5/60 | 5/60 | 10/60 | 15/60 | 1/100 | 2.5/100 | 5/100 | 10/100 | 15/100 | 20/100 |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Minimum supply voltage | VDC | 8.5 | 12 | |||||||||
Nominal supply voltage | VDC | 48 | 85 | |||||||||
Maximum supply voltage | VDC | 59 | 95 | |||||||||
Max. output power from the drive without heatsink | W | 50 | 120 | 240 | 480 | 720 | 75 | 180 | 400 | 800 | 1200 | 1600 |
Efficiency at rate power | % | > 99 | ||||||||||
Output Voltage | % | > 95% of DC bus voltage at f=22 kHz | ||||||||||
Auxiliary Power supply | VDC | 11 – 95 VDC (up to 2.5 VA inc. 5 V/200 mA for encoder) | ||||||||||
DC and Trapezoidal Commutation Continuous Current Limit (Ic) | A | 1 | 2.5 | 5 | 10 | 15 | 1 | 2.5 | 5 | 10 | 15 | 20 |
Sinusoidal Commutation Continuous RMS Current Limit (Ic) | A | 0.7 | 1.8 | 3.6 | 7 | 10.7 | 0.7 | 1.8 | 3.6 | 7 | 10.7 | 14.1 |
Peak current limit (RMS) | A | 2 x Ic | ||||||||||
Digital in/Digital out/Analog in | 6/2/1 | |||||||||||
Pulse-Width Modulation (PWM) Switching Frequency | kHz | 22 ± 5% default on the motor | ||||||||||
Switching Method | Advanced Unipolar PWM |
Feature | Units | 3/200 | 6/200 | 10/200 |
---|---|---|---|---|
Minimum supply voltage | VDC | 24 | ||
Nominal supply voltage | VDC | 170 | ||
Maximum supply voltage | VDC | 195 | ||
Maximum continuous power output | W | 480 | 960 | 1600 |
Efficiency at rated power (at nominal conditions) | % | > 99 | ||
Maximum output voltage | > 95% of DC bus voltage at f=22 kHz | |||
Auxiliary power supply | VDC | 11 – 95 VDC (up to 2.5 VA inc. 5 V/200 mA for encoder) | ||
Amplitude sinusoidal/DC continuous current | A | 3 | 6 | 10 |
Sinusoidal continuous RMS current limit (Ic) | A | 2.12 | 4.24 | 7.07 |
Peak current limit | A | 2 x Ic | ||
Digital in/Digital out/Analog in | 6/2/1 | |||
Pulse-Width Modulation (PWM) Switching Frequency | kHz | 22 ± 5% default on the motor | ||
Switching Method | Advanced Unipolar PWM |
Feature | Value |
---|---|
Ambient operating temperature | 0° to 40°C (32° to 104°F) |
Maximum operating altitude | 2,000 m (6562 feet) |
Maximum relative humidity | 90% non-condensing |
Operating area atmosphere | No flammable gases or vapors permitted in area |
Models for extended environmental conditions are available. |