Description

Gold Solo Triple Twitter
Most Powerful Miniature Smart Servo Drive, over 16KW in 55 x 80 x 34.7 mm
100A/200V, 210A/100V, 240A/80V, 270A/60V
The Ultra High Current Gold Solo Triple (EtherCAT or CAN) package:
This advanced, high power density servo drive provides top performance, advanced networking and built-in safety, as well as a fully featured motion controller and local intelligence. Power to the Gold Solo Triple Twitter is provided by a DC power source which is isolated from the Mains. The Gold Solo Triple Twitter can operate with single or dual power supplies. If separation between the main DC power source and a control supply is required, then a control supply (isolated from the Mains) is required according to the Part Number.
The Gold Solo Triple Twitter can operate as a stand-alone device or as part of a multi-axis system in a distributed configuration on a real-time network. The drive is easily set up and tuned using the Elmo Application Studio (EASII) software tools, and is fully programmable with the Elmo motion control languages.
The Gold Solo Triple Twitter is available in a variety of models. There are multiple power rating options, different communications options, a number of feedback options and different I/O configuration possibilities.
Gold Solo Triple Twitter Highlights:
- High power density, over 16,000 of “Qualitative” Watts
- Ultra high current – up to 270A/60V, 240A/80V, 210A/100V, 100A/200V
- Easy to connect, simple to configure
- Record-setting weight of only 210 grams (7.4 Oz)
- Ultra Small, Ultra Efficient
- Advanced networking by EtherCAT Or CANOpen
- Supports any feedback sensor in single, dual and gantry configurations
- Incorporates Proprietary “Fast and Soft Switching Technology” resulting in >99% efficiency yet negligible EMI
Feature | Units | T270/60 | T240/80 | T210/100 | T100/200 |
|---|---|---|---|---|---|
Minimum supply voltage | VDC | 10 | 20 |
||
Nominal supply voltage | VDC | 48 | 65 | 85 | 170 |
Maximum supply voltage | VDC | 55 | 75 | 95 | 195 |
Maximum continuous Electrical power output | kW | 12.5 | 15 | 17 | 16.5 |
Efficiency at rated power | % | > 99 |
|||
Maximum output voltage |
| Up to 96% of DC bus voltage |
|||
Control Supply | V | 12VDC- 95VDC, |
|||
Amplitude sinusoidal continuous current | A | 270 | 240 | 210 | 100 |
3-Phase Sinusoidal continuous | A | 190 | 170 | 150 | 70 |
Current limit | A | Max Output current is guaranteed for THeat-Sink <85°C |
|||
Feature | Units | All Types |
|---|---|---|
EtherCAT Version Weight | g (oz) | 210.0 g (7.39 oz) |
CAN Version Weight | mm (in) | 205.0 g (7.22 oz) |
EtherCAT Version Dimension | mm (in) | 55 x 80 x 34.7 mm (2.16" x 3.15" x 1.37") |
CAN Version Dimension | mm (in) | 55 x 80 x 32.8 mm (2.16" x 3.15" x 1.29") |
Mounting method | Panel Based Mounting |
|